??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFH90 - Hidden hinge/sliding type
Bill of material
HFH90-48
Code
HFH90
Type
Sliding type,Multiaxial type,Waist hole+sink hole type
Material
SPCC
Surface Preparation
chromate treatment
Specifications
48 mm
load
12 kg
Weight
0.2 kg/pcs
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models