??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFH80 - Hidden hinge, U-shaped
Bill of material
HFH80-90
Code
HFH80
Types of
U-shaped, four-axis, round hole+waist hole, special for aluminum frame
Applicable to interior/exterior doors
Interior door
material
ADC12
surface treatment
Baking paint (metallic silver)
Specifications
90 mm
load
30 kg
Reference weight
0.385 kg/pcs
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models