??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFH73 - Quick release hinge Inline type
Bill of material
HFH73-42
Code
HFH73
Type
Insert type, plug type, quick installation type
Installation Type
Inverted
Suitable For Interior/Exterior Doors
Exterior Door
Material
ZDC
Surface Treatment
Spray ( Black Light )
Specifications
A
4.6
Applicable Door Panel Thickness T
1.5
Load
19 kg
Reference Weight
0.113 kg/pcs
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models