??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
hfh71 - Detachable Hinge¡¤ Quick Release Type¡¤ Screw Hole Type ¡¤Exterior Door
Bill of material
HFH71-1
Code
HFH71
Type
Quick disassembly thread type
Suitable For Interior/Exterior Doors
Exterior Door
Material
ZDC
Surface Treatment
Plastic spray (black)
Specifications
Door Thickness T
1.5
A
4.6
B Bearing Size
15
Load(Kg)
12
Reference Weight£¨kg/pcs)
0.05
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models