??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFH24 - Detachable hinge/Universal side plug type·Screw hole type/Semi cylindrical Interior / exterior door
Bill of material
HFH24-50
Code
HFH24
Type
One font
Suitable For Interior/Exterior Doors
Inner / Outer Doors
Material
SUS304
Surface Treatment/Color
Mirror Polish
Specifications
A
50 mm
A1
6.0 mm
A2
13.0 mm
A3
13.0 mm
A4
25 mm
A5
12 mm
A6
10 mm
A7
16 mm
Load
31.3 Kg
Reference weight
0.100 [Kg/pcs]
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models