??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFH14_17 - Flat dust-free butterfly hinge/Plug-in type/Conical hole type
Bill of material
HFH14-76
Code
Types of
Plug-in type
Types of
Left and right offset type
Types of
Conical hole type
Insertion direction
material
A6N01
surface preparation
clear anodizing
specification
B
76 mm
A1
24 mm
A2
31 mm
A3
16 mm
A4
21.0 mm
B1
20 mm
B2
35 mm
B3
25 mm
B4
40 mm
D
10.4 mm
d
5.5 mm
T
4.0 mm
t
2.3 mm
Reference weight
0.042 kg/pcs
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models