??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFH12_13 - Flat dust-free butterfly hinge/Plug-in type/Conical hole type
Bill of material
HFH12-71
Code
Types of
Plug-in type
Types of
Symmetrical type
Types of
Conical hole type
Insertion direction
material
A6N01
surface preparation
clear anodizing
specification
A
48 mm
B
71 mm
A1
31 mm
B1
20 mm
B2
35 mm
D
10.5 mm
d
5.5 mm
T
4.0 mm
t
2.3 mm
Reference weight
0.035 kg/pcs
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models