??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFH09_10 - Detachable hinge/Precision plug-in type/Flat
Bill of material
HFH09-50
Code
Types of
Plug-in type
Types of
Conical hole type
cost performance
Precision type
load
Light load type
Insertion direction
material
SUS304
surface preparation
Bull polishing
specification
A
32 mm
B
50 mm
A1
21 mm
B1
20 mm
L
49 mm
d2
4 mm
d2
7.3 mm
T
1.5 mm
load1
7 kg
Reference weight
0.030 kg/pcs
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models