??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFH03_04 - Detachable hinge/Precision plug-in type/Flat
Bill of material
HFH03-50
Code
Types of
Plug-in type
Types of
Conical hole type
cost performance
Precision type
load
Medium load type
Insertion direction
material
ADC
surface preparation
Baking paint(Metallic Silver)
specification
A
40 mm
B
50 mm
A1
0 mm
A2
26 mm
B1
0 mm
B2
0 mm
B3
30 mm
d1
10 mm
D1
5 mm
N
4 mm
d
4.2 mm
D
8.2 mm
R
2 mm
L
45.0 mm
T
3.0 mm
LOAD1
10 kg
Reference weight
0.020 kg/pcs
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models