??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFG91_96 - Detachable Hinge Single Leaf Spring Type Welded Type Internal Door
Bill of material
HFG91-56
Code
Type
Single Leaf Spring Type,Welding Type
Suitable For Interior/Exterior Doors
Built-In Door
Plugging direction
Material
SPCC
Surface Treatment
Galvanized
Specifications
L1
56.0
L2
32.0
L3
10.0
L4
13.5
D
4.0
Load(Kg)
13.0
Reference Weight
0.01
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models