??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFG71 - Stainless Steel Disc Hinge ¡¤ Spring Type ¡¤ Type C
Bill of material
HFG71-60
Code
HFG71
Type
Economical flat / round hole type
Cost-Effectiveness
Economy Type
Material
SUS304
Surface Treatment
-
Specifications
60
A
55 mm
B
60 mm
A1
37.5 mm
B1
40 mm
T
1.5 mm
H
7.5 mm
d1
4 mm
d
5.8 mm
Right angle deployment
0.28±20% N.m
Reference Weight£¨kg/pcs)
0.03
Website
Network Station
Previews
3D
Dimension
2D
Download CAD models