??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFG66 - Spring butterfly hinge/square/circular hole misalignment type
Bill of material
HFG66-60
Code
HFG66
type
Flat
type
Circular hole dislocation type
cost performance
Precision type
Material
SUS304
surface preparation
barrel finishing
specification
A
40 mm
B
60 mm
A1
26 mm
A2
26 mm
B1
40 mm
B2
0 mm
T
1.5 mm
H
8.5 mm
d
4.3 mm
N
6 mm
torque 270°
0.367
torque 180°
0.216
Reference weight
0.044
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models