??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFG26_46 - Detachable Hinge Damping Plug-In Type Round Hole Type Internal/External Door
Bill of material
HFG26-3
Code
Type
Damping Plug-In Type, Round Hole Type
Suitable For Interior/Exterior Doors
Interior Door, Exterior Door
Plugging direction
Material
SUS304
Surface Treatment
Barrel Polishing
Specifications
Torque
0.3±0.2
Reference Weight£¨kg/pcs)
0.04
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models