??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
hfg21 - Stainless Steel Butterfly Hinge,Limited Type
Bill of material
HFG21-36
Code
HFG21
Types of
Limit type, round hole type, economical type
Material
SUS304
Specifications
mm
A
mm
B
mm
A1
mm
B1
mm
H
mm
T
2 mm
DD
5 mm
DD1
mm
Load
mm
Reference Weight£¨kg/pcs)
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models