??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFG10 - Stainless steel butterfly hinge / T type ・ long plate type
Bill of material
HFG10-59
Code
HFG10
Type
Long plate type, round hole type
Material
SUS304
Surface Treatment
Mirror Polish
Specifications
Load
55 kg
Reference weight
0.196 kg/pcs
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models