??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
hfe98 - Spring Butterfly Hinge I-Shaped Round Hole+Oval Hole
Bill of material
HFE98-17.5
Code
HFE98
Type
I-shaped / round hole + oval hole
Material
SUS304
Surface Treatment
-
Specifications
H
17.5 mm
Load
28 kg
Reference Weight£¨kg/pcs)
0.1
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models