??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFE91 - Iron Dish Hinge, Spring Type, Taper Type
Bill of material
HFE91-25
Code
HFE91
Type
Taper Hole Type
Cost-Effectiveness
Economy Type
Material
SPCC
Surface Treatment
Galvanized
Specifications
25
A
33 mm
B
25 mm
A1
22 mm
B1
14 mm
T
1 mm
H
5.3 mm
d
4.2 mm
d1
3 mm
D
6.2 mm
Right angle deployment
0.04±20% N.m
Reference Weight£¨kg/pcs)
0.01
Website
Network Station
Previews
3D
Dimension
2D
Download CAD models