??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFE86 - Iron Dish Hinge, Spring Type, Round Hole Type, Offset Type
Bill of material
HFE86-60
Code
HFE86
Type
Round hole type · offset type
Cost-Effectiveness
Economy Type
Material
SPCC
Surface Treatment
Galvanized
Specifications
60
A
45 mm
B
60 mm
A1
29 mm
A2
25 mm
B1
24 mm
T
1.5 mm
H
7.5 mm
d
4 mm
d1
4 mm
Right angle deployment
0.28±20%
Reference Weight£¨kg/pcs)
0.04
Website
Network Station
Previews
3D
Dimension
2D
Download CAD models