??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFE81 - Iron Dish Hinge, Spring Type, Round Hole Type
Bill of material
HFE81-38
Code
HFE81
Type
Economical flat / round hole type
Material
SPCC
Surface Treatment
Galvanized
Specifications
38
A
32 mm
B
38 mm
A1
20 mm
B1
26 mm
T
1.5 mm
H
6.4 mm
d
4.2 mm
d1
3.4 mm
Right angle deployment
0.15±20% N.m
Reference Weight£¨kg/pcs)
0.02
Website
Network Station
Previews
3D
Dimension
2D
Download CAD models