??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFE80 - Carbon Steel Disc Shaped Hinge I-Shaped¡¤External Folding Type
Bill of material
HFE80-60
Code
HFE80
Type
Outward fold type, round hole type
Material
SPCC
Surface Treatment
Galvanized
Specifications
60
Load
14 kg
Reference Weight
0.177 kg/pcs
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models