??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFE66 - Spring Butterfly Hinge¡¤Round Hole Type¡¤Economic Flat Type
Bill of material
HFE66-60
Code
HFE66
Type
Economical Flat Type/Round Hole Type
Material
SUS304
Surface Treatment
Magnetic Vibration Polishing
Specifications
60
Right angle deployment
0.32±20% N.m
Reference Weight£¨kg/pcs)
0.04 kg/pcs
Hyperlinks
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models