??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFE61 - Iron Dish Hinges, Core Type, Taper Type
Bill of material
HFE61-50
Code
HFE61
Type
Core type and taper type
Cost-Effectiveness
Economy Type
Material
SPCC
Surface Treatment
Galvanized
Specifications
50
A
50.8 mm
B
50.8 mm
A1
37.2 mm
B1
34 mm
T
2 mm
E
3.95 mm
d1
5 mm
d2
9.5 mm
d
6 mm
D
8 mm
Reference Weight£¨kg/pcs)
0.06
Website
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models