??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFE51 - Iron Dish Hinge, Hole Offset, Large, Tapered Hole Type
Bill of material
HFE51-127
Code
HFE51
Type
Hole offset, large, tapered
Cost-Effectiveness
Economy Type
Material
SPCC
Surface Treatment
Galvanized
Specifications
127
A
127 mm
B
127 mm
A1
108 mm
A2
76.2 mm
B1
101.2 mm
B2
37.7 mm
T
3.7 mm
E
7 mm
d1
8 mm
d2
15.6 mm
d
8 mm
D
11.1 mm
Reference Weight£¨kg/pcs)
0.58
Website
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models