??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFE41 - Iron Disc Hinges ¡¤ Offset Hole Type ¡¤ Taper Hole Type
Bill of material
HFE41-64
Code
HFE41
Type
Hole offset type · tapered hole type
Cost-Effectiveness
Economy Type
Material
SPCC
Surface Treatment
Galvanized
Specifications
A
mm
B (General Specification: White)
64 mm
A1
mm
A2
mm
B1
mm
T
1.5 mm
E
mm
d
mm
d1
3 mm
d2
6.4 mm
D
mm
Reference Weight£¨kg/pcs)
0.07
Website
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models