??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFE11 - Iron Dish Hinge ¡¤ Round Hole Type ¡¤ Long Type
Bill of material
HFE11-150
Code
HFE11
Type
Long Type
Cost-Effectiveness
Economy Type
Material
SPCC
Surface Treatment
Galvanized
Specifications
150
A
32 mm
B
150 mm
A1
21 mm
B1
60 mm
T
1.5 mm
H
7 mm
d1
3.5 mm
d
6 mm
Reference Weight£¨kg/pcs)
0.08
Website
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models