??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Misumi
Description
HFCCA - 6 Surface Milled Mounting Plates / Brackets - External Dimension Configurable - HFCCA
Bill of material
HFCCA-SC-A25-B10-T3-V0-N3-MA0
Part Number
HFCCA-SC-A25-B10-T3-V0-N3-MA0
Type
HFCCA
Material Symbol
A 0.1mm Increment
mm
Enter value for A
A 0.1mm Increment
mm
cm
inch
ft
B 0.1mm Increment
mm
Enter value for B
B 0.1mm Increment
mm
cm
inch
ft
T 0.1mm Increment
mm
Enter value for T
T 0.1mm Increment
mm
cm
inch
ft
Corner Cut Change
CC 1mm Increment
mm
X Specification
X 0.1mm Increment
mm
V 0.1mm Increment
mm
Enter value for V
V 0.1mm Increment
mm
cm
inch
ft
Y Specification
Y 0.1mm Increment
mm
Hole Specification 1
Nominal Diameter 1
L Specification
L 0.1mm Increment
mm
G Specification
G 0.1mm Increment
mm
Hole Specification 2
Nominal Diameter 2
Plate Thickness (T dim.) Tolerance Change
Previews
3D
2D
Download CAD models