??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
hfc97_99 - Aluminum alloy butterfly hinge, for square/aluminum frame, flat
Bill of material
HFC98-47
Code
Types of
Left and right offset type • Tapered hole type
Cost-effective
Economical
Body material
Bushing Material
surface treatment
Sandblasted natural anodized
Specification
A
44.75 mm
A1
26.5 mm
A2
10.75 mm
B
47 mm
B1
30 mm
B2
8.5 mm
d1
5.5 mm
D1
11 mm
d2
6.5 mm
D2
13 mm
T
3.5 mm
E
5.5 mm
d
11 mm
load
10 kg
reference weight
0.03 kg/pcs
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models