??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFC96 - Aluminum Alloy Butterfly Hinge, Round Hole Type, Offset Type
Bill of material
HFC96-63
Code
HFC96
Type
Round hole type · offset type
Material
A6063-T5
Surface Treatment
Clear Anodizing
Specifications
63
A
53 mm
B
63 mm
A1
19 mm
A2
13.5 mm
B1
34 mm
B2
22.5 mm
E
12 mm
T
3.5 mm
H
11 mm
d1
6.6 mm
d2
5 mm
Reference Weight£¨kg/pcs)
0.05
Website
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models