??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFC95 - Aluminum Alloy Disc Shaped Hinge L Type
Bill of material
HFC95-49
Code
HFC95
Type
Left and right offset type, threaded hole + waist hole type
Cost-Effectiveness
Normal Type
Material
A6063-T5
Surface Treatment
Spray ( Black Light )
Specifications
49
load
38 kg
Reference Weight
0.058 kg/pcs
Network Station
Website
Previews
3D
Dimension
2D
Download CAD models