??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFC88 - Aluminum alloy butterfly hinge / heavy-duty square · transverse waist hole
Bill of material
HFC88-166
code
HFC88
type
Overloading square
type
Transverse lumbar pass type
Cost performance
precise
material
A6063-T5
Surface treatment
Natural anodic oxidation of wire drawing
specifications
166 mm
load
45 kg
Reference weight
0.71 kg/pcs
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models