??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFC84 - Aluminum alloy butterfly hinge/circular hole type/flat type/precision type
Bill of material
FHC84-50
Code
FHC84
type
Flat
type
Circular hole type
cost performance
Precision type
Material
A6N01S
surface preparation
clear anodizing
specification
A
50 mm
B
50 mm
A1
32 mm
B1
30 mm
H
8 mm
T
1.8 mm
d1
4.5 mm
d
4.2 mm
N
4 mm
Reference weight
0.025
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models