??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFC62 - Flat dust-free butterfly hinge/external door/plug-in type/Sinking hole type/Conical hole type
Bill of material
HFC62-60
code
HFC62
type
Plug and play type,Symmetrical type,Conical hole type
Insertion direction
be current
Applicable for interior/exterior doors
External door
material
SUS304
surface preparation
-
specifications
60 mm
load
25 kg
Reference weight
0.06 kg/pcs
website link
website link
Previews
3D
Dimension
2D
Download CAD models