??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFC59_60 - Flat dust-free butterfly hinge/Plug-in type•Counterbore type
Bill of material
HFC59-80A
Code
Types of
Plug-in type
Types of
Left and right offset type
Types of
Counterbore type
Insertion direction
material
ADC
surface preparation
nickel plating
specification
A1
27.5 mm
A2
41.5 mm
A3
15.5 mm
A4
23.0 mm
d
11.0 mm
D
11.0 mm
h
4.4 mm
Reference weight
0.117 kg/pcs
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models