??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFC54_55 - Flat dust-free butterfly hinge/Plug-in type•Counterbore type
Bill of material
HFC54-80A
Code
Types of
Plug-in type
Types of
Symmetrical type
Types of
Counterbore type
Insertion direction
material
ADC
surface preparation
nickel plating
specification
A
83 mm
A1
46 mm
d
6.5 mm
D
11.0 mm
h
4.4 mm
Reference weight
0.130 kg/pcs
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models