??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFC46 - Aluminum Alloy Disc Shaped Hinge Special For Aluminum Frame Flat Type
Bill of material
HFC46-60
Code
HFC46
Type
Special For Aluminum Frame,Left And Right Offset Type
Value for money
Precision
Material
A6063-T5
Surface Treatment
Natural anodizing
Specifications
A1
25.0
A2
18.0
A3
16.0
A4
11.0
D
11.0
D1
8.5
Load
15.0
Reference Weight (kg/pcs)
0.08
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models