??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFC43 - Aluminum alloy butterfly hinge/Flat/Conical hole type
Bill of material
HFC43-40
code
HFC43
type
Flat,Conical hole type
cost performance
Precision type
material
ADC12
surface preparation
Silver matte spray coating
specifications
40 mm
load
5 kg
Reference weight
0.015 kg/pcs
website link
website link
Previews
3D
Dimension
2D
Download CAD models