??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFC38 - Flat type dust-free disc hinge, waist hole type, light load type
Bill of material
HFC38-65
Code
HFC38
Type
Flat Type, Waist Hole Type
Material
A6063
Surface Treatment
Natural anodizing
Specifications
A
60
A1
42
A2
32
B
65
B1
40
T
3.5
H
15.0
d
5.5
d1
14.0
d2
5.0
Load(Kg)
15.0
Reference Weight£¨kg/pcs)
0.05
Network Station
Website Link
Previews
3D
Dimension
2D
Download CAD models