??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFC36 - Resin butterfly hinge rhombus type · taper hole type
Bill of material
HFC36-108
code
HFC36
Types of
Rhombus
material
PA6
colour
black
Specifications
108
A1
10
A2
20
A3
24.5
A4
45
B
108
B1
79
B2
58
E
40
F
91
H
18
T
10
load
21 KG
weight
0.1 Kg/pcs
WEB
Website connection
Previews
3D
Dimension
2D
Download CAD models