??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
hfc35_37 - Flat dust-free butterfly hinge, round hole type, light load type
Bill of material
HFC35-65
Code
Type
Material
A6063
Surface Treatment/Color
Specifications
A
60 mm
A1
40 mm
B
65 mm
B1
40 mm
T
3.5 mm
H
15 mm
d
5.5 mm
d1
14 mm
d2
5 mm
Load
15 kg
Reference Weight£¨kg/pcs)
0.05
Web Links
Web Links
Previews
3D
Dimension
2D
Download CAD models