??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFC19 - Resin butterfly hinge/flat/screw type
Bill of material
HFC19-26
Code
HFC19
Type
Flat/Screw Type
Material
POM
Color
Black
Specifications
26
Load
5 kg
Reference Weight
0.008 kg/pcs
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models