??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFC18 - Resin Butterfly Hinges, Flat Type • Screw Concealed Mounting Type
Bill of material
HFC18-45
Code
HFC18
Types of
Flat Type • Screw Concealed Mounting Type
material
PA6
color
black
Specification
A
41 mm
B
44.5 mm
A1
25 mm
B1
24 mm
H
14.5 mm
d
14 mm
M
M4 mm
V
10 mm
load
8 kg
reference weight
0.018 kg/pcs
weblink
weblink
Previews
3D
Dimension
2D
Download CAD models