??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFC17 - Resin butterfly hinge/circular hole type/flat type, precision type
Bill of material
HFC17-36
Code
HFC17
type
Flat
type
Circular hole type
cost performance
Precision type
Material
PP
colour
White
specification
A
50 mm
B
36 mm
A1
34 mm
B1
22 mm
d
3.5 mm
load
2 kg
Reference weight
0.003 kg/pcs
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models