??
Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFC11 - Resin Butterfly Hinge, Nylon Type, Fixed Type, Countersunk Type
Bill of material
HFC11-36
Code
HFC11
Type
Fixed type
Material
Nylon 6
Color
Black
Specifications
A
mm
B
32 mm
A1
mm
B1
24 mm
H
mm
T
6 mm
T1
4 mm
d
5.5 mm
d1
5.5 mm
d2
mm
D
11 mm
Load
10 kg
Reference Weight£¨kg/pcs)
Website
Hyperlinks
Previews
3D
Dimension
2D
Download CAD models