??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFB65 - Ratchet hinge/Ratchet positioning type/L type/thick type
Bill of material
HFB65-79
Code
HFB65
Type
Ratchet positioning type
Type
Conical hole type
Adjusting the angle
Adjustable angle limit type
Material
SPCC
surface preparation
nickel plating
specification
79
Allowable moment load
40 N.m
Reference weight
0.035 kg/pcs
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models