??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFB64 - Rubber hinge
Bill of material
HFB64-1000
code
HFB64
type
Rubber hinge,L-type,Elongated shape
Material
SPCC+EPDM
color
Black
Specifications
1000 mm
load
10 kg
Reference weight
0.5 kg/pcs
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models