??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFB63 - Universal hinge
Bill of material
HFB63-75
code
HFB63
type
Flat type,concealed installation
Material
SUS304
Specifications
75 mm
load
20 kg
Reference weight
0.13 kg/pcs
Website Link
Website Link
Previews
3D
Dimension
2D
Download CAD models