??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFB33 - Flat dust-free butterfly hinge/Lubricated bearing type • Handle free type
Bill of material
HFB33-75
Code
HFB33
Types of
Lubricated bearing type
Types of
No handle type
Types of
Circular hole type
material
SUS304
specification
75
load
59 kg
Reference weight
0.185 kg/pcs
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models