??
Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFB32 - Flat dust-free butterfly hinge/Lubricated bearing type • Handle free type
Bill of material
HFB32-75-L
Code
HFB32
Types of
Lubricated bearing type
Types of
No handle type
Types of
Circular hole type
material
SUS304
specification
75
Left and right use
load
59 kg
Reference weight
0.185 kg/pcs
Website link
Website link
Previews
3D
Dimension
2D
Download CAD models