??
Catalog navigation
CADモデル選択
選択可能な製品数: 1
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFB25 - Glass clamp hinge
Bill of material
HFB25-201A
CODE
HFB25
Types of
Glass clamp hinge, tapered hole type
Material
SUS304
Surface treatment
mirror reflection
Specifications
load(kg/dui)
45
Reference weight(kg/pcs)
0.55
Applicable door width
800~1000 mm
Applicable door thickness
8~12 mm
weblink
webxxx
プレビュー
3D
情報
2D
ダウンロード(CADデータ)