??
Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Yiheda 3D Electronic Gallery
Description
HFB23_HFB24 - Butterfly Hinges High Temperature/Food Grade
Bill of material
HFB23-50
code
type
material
SUS316
surface treatment
mirror reflection
Specification
A
50
B
50
A1
30
B1
30
H
12
T
6
d
6.5
D
13.0
load
30 kg
reference weight
0.11 kg/pcs
weblink
webxxx
Previews
3D
Dimension
2D
Download CAD models